Búsqueda de conocimientos
Descargar documento () de 20

TPS-3

Eaton Bussmann series TPS telecommunication fuse, 170 Vdc, 3 A, 100 kAIC, Non Indicating, Current-limiting, Non-indicating, Ferrule end X ferrule end, Glass melamine tube, Silver-plated brass ferrules

General specifications

Product Name
Eaton Bussmann series TPS telecommunication fuse
Catalog Number
TPS-3
UPC
051712197038
Product Length/Depth
0.56 in
Product Height
0.87 in
Product Width
0.56 in
Product Weight
0.2 lb
Compliances
CE Marked
RoHS Compliant

Especificaciones del producto

Amperage Rating
3 A
Interrupt rating
100 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass melamine tube
Silver-plated brass ferrules
Packaging type
Standard
Voltage rating
170 Vdc
Type
Current-limiting, Non-indicating

Exportar especificación del producto