Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*
Descontinuado

TPWDS-BBE-1

Eaton Bussmann series TPWDS fuse disconnect switch, Bullet contact on line and load, English threads, 0.645 inches from line terminal, 80 Vdc, 150-250 A, current-limiting, Thermoplastic

Especificaciones generales

Product Name
Eaton Bussmann series TPWDS fuse disconnect switch
Catalog Number
TPWDS-BBE-1
UPC
051712500937
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Not Applicable

Especificaciones del producto

Amperage Rating
150-250A
Material
Thermoplastic
Voltage rating
80 Vdc
Type
Double-wide, current-limiting
Special features
Bullet contact on line and load, English threads, 0.645 in from line terminal

Exportar especificación del producto