Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TR1107V

Eaton residential grade decorator duplex receptacle,#14-10 AWG,15A,Commercial, Residential,Flush,125V,Side and push,Ivory,Brass,Impact-resistant thermoplastic face,PVC body,5-15R,Duplex,Screw,Thermoplastic,Core pack,Tamper-resistant

General specifications

Product Name
Eaton residential grade decorator duplex receptacle
Catalog Number
TR1107V
UPC
032664666438
Product Length/Depth
1.3 in
Product Height
3.81 in
Product Width
0.69 in
Product Weight
0.01 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Device type
Receptacle
Type
Decorator duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Side and push
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
Thermoplastic
Packaging type
Core pack
Color
Ivory
Connection type
Screw
Allowable wire size
Push-In Terminals Wiring: #14 AWG copper (CU) Only, Side Wiring: #10-14 Copper or Copper Clad Aluminum
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face
PVC body
Receptacle type
Duplex

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español