Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TR8362W

Eaton Arrow Hart extra heavy-duty hospital grade decorator duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 125V, Back and side, White, Brass, Impact-resistant nylon face, PVC body, 5-20R, Duplex, Screw, Glass-filled nylon, Core pack

Especificaciones generales

Product Name
Eaton Arrow Hart extra heavy-duty hospital grade decorator duplex receptacle
Catalog Number
TR8362W
UPC
032664746161
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.247 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Terminal guards
Tamper resistant
Auto-grounding
Application
Healthcare
Device grade
Extra heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
Glass-filled nylon
Packaging type
Core pack
Color
White
Connection type
Screw
Allowable wire size
Side or Back Wiring :#10-12 Copper or Copper Clad Aluminum
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant nylon face
Receptacle type
Duplex

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español