Eaton slim AFCI receptacle, tamper resistant, #14 - 10 AWG, 20 A, residential, commercial, flush, 125 V, AFCI, back and side wire, gray, brass, polycarbonate, 5-20R, two-pole, three-wire, grounding
| Product Name |
Eaton slim AFCI receptacle
|
| Catalog Number |
TRAF20GY
|
| UPC |
032664022562
|
| Product Length/Depth |
1.37 in
|
| Product Height |
4.19 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.24 lb
|
| Certifications |
cULus Listed
|
| Device type |
Receptacle
|
| Amperage Rating |
20A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
AFCI
|
| Contact material |
Brass
|
| Features |
Tamper resistant
|
| Application |
|
| Wiring method |
Back and side wire
|
| Allowable wire size |
#14 - 10 AWG
|
| NEMA configuration |
5-20R
|
| Torque rating |
16 lbf-inch
|
| Environmental conditions |
Tamper resistant
|
| Mounting method |
Flush
|
| Color |
Gray
|
| Face/body material |
PVC
Polycarbonate |
| Receptacle type |
Two-pole, three-wire, grounding
|
Soporte de Eaton
Conoce más sobre nuestros productos