Descargar documento () de 20
We make what matters work*

TRGF20GY

Eaton tamper-resistant, self-test GFCI, 20A, 125V, Gray, Slim design

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
TRGF20GY
UPC
032664013096
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.9 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Special features
Slim design
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
ED Box
Features
Tamper resistant
FedSpec Certified
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-in
Color
Gray

Exportar especificación del producto