Descargar documento () de 20
We make what matters work*

TRGFC20V

Eaton tamper-resistant, controlled, self-test GFCI, 20A, 125V, Ivory, Slim design

Especificaciones generales

Product Name
Eaton controlled slim GFCI receptacle
Catalog Number
TRGFC20V
UPC
032664013256
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.9 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Special features
Slim design
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
ED Box
Features
Tamper resistant
Dual controlled
FedSpec Certified
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-in
Color
Ivory

Exportar especificación del producto