Descargar documento () de 20
We make what matters work*

TRGFH15B

Eaton TR HG GFCI, 15A, 125V, Brown, Slim

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
TRGFH15B
UPC
032664022968
Product Length/Depth
1.37 in
Product Height
4.19 in
Product Width
1.7 in
Product Weight
0.239 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Device type
Receptacle
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Tamper resistant
Hospital grade
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Brown
Face/body material
Nylon
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto