Descargar documento () de 20
We make what matters work*

TSU13-AB

Eaton meter socket, Transformer rated, 400A, 240V, 13 jaw, with AB test switch

Especificaciones generales

Product Name
Eaton meter socket
Catalog Number
TSU13-AB
UPC
621037003026
Product Length/Depth
13 in
Product Height
20 in
Product Width
6 in
Product Weight
18 lb
Certifications
CSA

Especificaciones del producto

Special features
With AB Hydro test switch
Amperage Rating
20A
Number of jaws
13-jaw
Voltage rating
600 V
Number of sockets
1

Exportar especificación del producto