Eaton toggle dimmer, Univ. toggle dimmer w/ preset White/Ivory/Light Almond, Bo
| Product Name |
Eaton toggle dimmer
|
| Catalog Number |
TUL06P-C2
|
| UPC |
032664760785
|
| Product Length/Depth |
2.783 in
|
| Product Height |
4.36 in
|
| Product Width |
2.1 in
|
| Product Weight |
0.175 lb
|
| Certifications |
Contact Manufacturer
|
| Torque rating |
14 lbf-inch
|
| Voltage rating |
120 V
|
| Color |
Light almond
Ivory White |
Soporte de Eaton
Conoce más sobre nuestros productos