Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly, Elastomeric, 2 frame spaces required, 11 openings in block, Opening size range: 0.250-0.500"
| Product Name |
Eaton Crouse-Hinds series Thru-Wall Barrier TWB sealing block assembly
|
| Catalog Number |
TWB2111
|
| UPC |
782274192260
|
| Product Length/Depth |
11.38 in
|
| Product Height |
3.25 in
|
| Product Width |
7.25 in
|
| Product Weight |
8.9 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Elastomeric
|
| Number of frame spaces required |
2
|
| Number of openings in block |
11
|
| Opening size range |
0.250-0.500"
|