Eaton Crouse-Hinds series Redapt UN-U union, End 1: M40 Metric, End 2: M40 Metric, Male, Female, Brass, Straight
| Product Name |
Eaton's Crouse-Hinds series Redapt UN-U union
|
| Catalog Number |
UNU100707
|
| EAN |
5056039131463
|
| Product Length/Depth |
79.4 mm
|
| Product Height |
64.525 mm
|
| Product Width |
55.88 mm
|
| Product Weight |
2.542 kg
|
| Compliances |
IEC
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Material |
Brass
|
| End 1 Size |
M40
|
| End 1 Type |
Metric
|
| End 2 Size |
M40
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Shape |
Straight
|