Descargar documento () de 20
We make what matters work*

UTG10PG

Plastic cable gland with strain relief, for UTG Series, size 10; UTG10PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG10PG

Especificaciones del producto

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
10
Cable diameter - max
13.5 mm
Cable diameter - min
8 mm

Exportar especificación del producto