Descargar documento () de 20

UTSX7JC1412S

Jam nut receptacle, with cable gland backshell, for 12 female contacts, IP68/69K; UTSX7JC1412S

General specifications

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX7JC1412S
Product Length/Depth
84 mm
Product Height
30.2 mm
Product Width
30.2 mm
Product Weight
34 g

Especificaciones del producto

Environmental conditions
RoHS
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
12
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
12
Number of cavity #16
12
Number of cavity #20
0
Salt spray
500 hour

Exportar especificación del producto