Descargar documento () de 20
We make what matters work*

V201KTCJZ1

Eaton special purpose non-reversing vacuum contactor, 320A, 110-120V coil, Removable Line and Load Lugs

General specifications

Product Name
Eaton NEMA non-reversing vacuum contactor
Catalog Number
V201KTCJZ1
UPC
786678861104
Product Length/Depth
16.1 in
Product Height
12.4 in
Product Width
13.3 in
Product Weight
27.7 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
IEC 947-4-1
Catalog Notes
Coils are rated for 50/60 Hz applications

Especificaciones del producto

Accessories
Non-reversing vacuum contactor

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.