Descargar documento () de 20
We make what matters work*

V2LM2CA3/UNV1

Eaton Crouse-Hinds series Vaporgard V2L LED light fixture, 0.12A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, Pend mt, 1", 120-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V2LM2CA3/UNV1
UPC
662276841437
Product Length/Depth
8.75 in
Product Height
4.69 in
Product Width
8.75 in
Product Weight
5.7 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
1"
Lumens
1700
Wattage
14W
Mounting Method
Pendant
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.