Descargar documento () de 20
We make what matters work*

V3LM2CHJ4/DC1

Eaton Crouse-Hinds series Vaporgard V2L LED, 3.0A, Cool white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Stanchion 25°, 1-1/4", 10-30 Vdc, 29W

Especificaciones generales

Product Name
Eaton Crouse-Hinds series Vaporgard V2L LED light fixture
Catalog Number
V3LM2CHJ4/DC1
UPC
662276652217
Product Length/Depth
11.69 in
Product Height
8.13 in
Product Width
8.75 in
Product Weight
6.5 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
DC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
1-1/4"
Lumens
3000
Wattage
29W
Mounting Method
Stanchion 25° angled
Amperage Rating
3A
Frequency rating
50/60 Hz
Voltage rating
10-30 Vdc

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.