Descargar documento () de 20
We make what matters work*

V48M28T15EE

Eaton General purpose ventilated transformer, DT-3 (3-phase), PV 480V, Taps: 2 at +2.5% /4 at -2.5%, SV 208Y/120V, 150°C rise w/ 200°C insulation systeam, 15 kVA, EE

Especificaciones generales

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T15EE
UPC
786680019333
Product Length/Depth
16.5 in
Product Height
32.02 in
Product Width
23 in
Product Weight
209 lb
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Especificaciones del producto

Type
Dry Type Distribution Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208 Y/120 V
Temperature rise
150 °C rise
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Volt ampere rating
15 kVA
Weathershield
WS38

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.