Descargar documento () de 20

V48M34T75X

General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 400Y/231V, 150°C, 75 kVA , Al windings , Frame: 916A, uses WS19

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M34T75X
UPC
786680014055
Product Length/Depth
23.42 in
Product Height
48.56 in
Product Width
28.22 in
Product Weight
747 lb
Certifications
UL Listed

Especificaciones del producto

Type
Dry Type Distribution Transformer
Coil material
Aluminum
Frequency rating
50-60 Hz
Kva Rating
75 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
400Y/231 V
Temperature rise
150 °C rise
Design
DT-3
Frame
916A
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Weathershield
WS19

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.