La foto es representativa
Download
Eaton 9000X Driver Board, SPX9000, SPX9000 drive replacement component/driver board, Used with SVX 9000
Product Name |
Eaton 9000X driver board
|
Catalog Number |
VB00487
|
UPC |
782116896714
|
Product Length/Depth |
8 in
|
Product Height |
8.75 in
|
Product Width |
4.5 in
|
Product Weight |
1.35 lb
|
Certifications |
UL Listed
|
Special features |
Used with SVX 9000
|
Type |
SPX9000 drive replacement component/driver board
|