Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

VMVL-7-J-R1-G-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 175W HID equivalent, Wire guard, Glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Stanchion 25° angled, Type I, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 57W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-J-R1-G-UNV1
UPC
662276889163
Product Length/Depth
15.07 in
Product Height
12.85 in
Product Width
11.62 in
Product Weight
22.5 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Equivalent luminaire
175W HID
Guard type
Wire
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type I
Power factor
> 0.90
Trade size
1-1/2"
Lumens
7000
Wattage
57W
Mounting Method
Stanchion 25° angled
Frequency rating
50/60 Hz
Lumens per watt
129
Voltage rating
100-277 Vac, 127-250 Vdc

Exportar especificación del producto