Búsqueda de conocimientos
Descargar documento () de 20

VP/ATC-25ID

Eaton Bussmann series ATC easyID blade fuse, 32 Vdc, 25A, 1 kAIC, Non Indicating, Clear

General specifications

Product Name
Eaton Bussmann series ATC easyID blade fuse
Catalog Number
VP/ATC-25ID
UPC
051712238137
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
25 A
Color
Clear
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Application
Automotive

Exportar especificación del producto