Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

WP42170Q

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,4 ft,Acrylic lens,T8 bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector ,2-lamp,Quick disconnect receptacle,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP42170Q
UPC
662276497740
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Mounting
Standard end cap with one strain relief connector
Wattage
32W
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Quick disconnect receptacle
Voltage rating
120-277 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.