Eaton GFCI receptacle,Weather resistant,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Brown,Brass,Receptacle,Weather resistant,Polycarbonate,5-15R,Two-pole,Three-wire,Two-pole, three-wire, grounding
| Product Name |
Eaton GFCI receptacle
|
| Catalog Number |
WRSGF15B
|
| UPC |
032664743047
|
| Product Length/Depth |
2.021 in
|
| Product Height |
4.68 in
|
| Product Width |
2.845 in
|
| Product Weight |
0.39 lb
|
| Certifications |
cULus Listed
|
| Device type |
Receptacle
|
| Type |
Self-test
|
| Amperage Rating |
15A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
GFCI
|
| Contact material |
Brass
|
| Features |
Weather resistant
|
| Application |
|
| Wiring method |
Back and side wire
|
| Allowable wire size |
#14 - 10 AWG
|
| NEMA configuration |
5-15R
|
| Torque rating |
16 lbf-inch
|
| Environmental conditions |
Weather resistant
|
| Number of wires |
Three-wire
|
| Mounting method |
Flush
|
| Number of poles |
Two-pole
|
| Color |
Brown
|
| Face/body material |
PVC
Polycarbonate |
| Receptacle type |
Two-pole, three-wire, grounding
|
Soporte de Eaton
Conoce más sobre nuestros productos