Descargar documento () de 20
We make what matters work*
Descontinuado

X902MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Cover plate, 2 module, c/w earth bar

Especificaciones generales

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X902MG
EAN
5010826130893
Product Length/Depth
90 mm
Product Height
10 mm
Product Width
90 mm
Product Weight
0.068 kg
Compliances
BS 5733
RoHS conform

Especificaciones del producto

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Premera Mix module plates
  • Xtra Surface Metal
Voltage rating
250 V AC
Head style
Combination head
Surface protection
Lacquered
Color
Gray
Material quality
Aluminum
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
2
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
1
Number of units (vertical)
1
RAL-number (Akin)
7035
Recommended back box depth - min
35 mm
Fastening type
Screw mounting
Mounting position
Horizontal
Number of gangs
2
Fixing centers
60.3 mm
Degree of protection
IP20
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Front plate depth
9.6 mm
Front plate material
High quality steel
Front plate/module dimensions
86 mm x 86 mm
Material
Metal
Terminal capacity (LN and E)
2.5 mm² (3x) or 4 mm² (1x)

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.