Descargar documento () de 20
We make what matters work*

XBUT6FBNL24

Eaton XB IEC terminal block, Fuse Terminal Blocks with LED 12-30V, 1-2.5 mA, Black, 8 AWG/6 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT6FBNL24
UPC
782116905263
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.32 in
Product Weight
0.03 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
As disconnect terminal block 500V, as fuse terminal block 400V.

Especificaciones del producto

Type
Screw Connection Fuse Terminal Blocks for 6.3 x 32 mm Fuse
Amperage Rating
10A (IEC), 10A (UL)
Voltage rating
UL 400V

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.