Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XDT3D30

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 30 kVA, Painted steel, Three-phase, 600 Vac, 208Y/120 Vac, Copper windings, Resin encapsulated

Especificaciones generales

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3D30
UPC
662276445581
Product Length/Depth
25.15 in
Product Height
26.57 in
Product Width
12.76 in
Product Weight
620 lb

Especificaciones del producto

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
30 kVA
Phase
Three-phase
Primary voltage
600 Vac
Secondary Voltage
208Y/120 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3R
Material
Painted steel

Exportar especificación del producto