Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XDT3D45X

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 45 kVA, 316 stainless steel, Three-phase, 600 Vac, 208Y/120 Vac, Copper windings, Resin encapsulated

General specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3D45X
UPC
662276445628
Product Length/Depth
28 in
Product Height
27.5 in
Product Width
15.03 in
Product Weight
811 lb

Especificaciones del producto

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
45 kVA
Phase
Three-phase
Primary voltage
600 Vac
Secondary Voltage
208Y/120 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Material
316 stainless steel

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.