Descargar documento () de 20
We make what matters work*

XL70F500

Eaton Bussmann series high speed North American fuse, 700V, 500A, 200 kAIC, Non indicating, bolted tags, UL248-13, class aR

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
XL70F500
UPC
051712843478
EAN
5027590025409
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
129 mm
Product Weight
1100 g
Compliances
RoHS Compliant
CE
Certifications
UL 248-13

Especificaciones del producto

Amperage Rating
500 A
Fuse indicator
Other
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Construction size
Other
Voltage rating
700 V

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.