Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XST345SHBX

Spare basket, 8", Model 30 Simplex, 40 mesh with 5/32" perf backing, Stainless steel

General specifications

Product Name
Eaton XST030 Strainer Baskets
Catalog Number
XST345SHBX
Product Length/Depth
22.281 in
Product Weight
1.32 lb
Certifications
ISO 9001

Especificaciones del producto

Perf mesh size
40 mesh with 5/32" perf backing
Design code
Standard
Material
Stainless steel
Model
Model 30

Exportar especificación del producto