La foto es representativa
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton XT IEC contactor, 7A, 24 Vdc, 1NO, 7A, Frame B, 45 mm, 0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor
| Product Name | 
                                                Eaton XT IEC contactor
                                             | 
| Catalog Number | 
                                                XTCE007B10TD
                                             | 
| EAN | 
                                                4015082765651
                                             | 
| Product Length/Depth | 
                                                3 in
                                             | 
| Product Height | 
                                                2 in
                                             | 
| Product Width | 
                                                3 in
                                             | 
| Product Weight | 
                                                0.5 lb
                                             | 
| Compliances | 
                                                RoHS Compliant  CE Marked | 
| Certifications | 
                                                UL Listed  CSA Certified IEC 60947 EN 60947 | 
| Catalog Notes | 
                                                Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
                                             | 
| Amperage Rating | 
                                                7A
                                             | 
| HP rating - max | 
                                                0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115,200,230/200,230,460,575 V)
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Type | 
                                                Full voltage non-reversing contactor
                                             | 
| Frame size | 
                                                45 mm
                                             | 
| Terminals | 
                                                Screw terminals
                                             | 
| Coil voltage | 
                                                24 Vdc
                                             | 
| Contact configuration | 
                                                1 NO
                                             | 
| Continuous ampere rating | 
                                                7 A
                                             | 
| Series | 
                                                XT IEC
                                             | 
| Operation | 
                                                Non-reversing
                                             |