Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XTCE040D00AD

Eaton XT IEC contactor, 40A, 120 Vdc, 0NO-0NC, 40A, Frame D, 55 mm, 3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE040D00AD
UPC
782116486243
Product Length/Depth
2.244 in
Product Height
5.945 in
Product Width
4.567 in
Product Weight
2.4 lb
Compliances
CE Marked
RoHS Compliant
Certifications
EN 60947
UL Listed
IEC 60947
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Especificaciones del producto

Amperage Rating
40A
HP rating - max
3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
55 mm
Terminals
Screw terminals
Coil
120 Vdc
Coil voltage
120 Vdc
Contact configuration
0 NO, 0 NC
Continuous ampere rating
40 A
Series
XT IEC
Operation
Non-reversing

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.