Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XTCE040D00B

Eaton XT IEC contactor, 40A, 220 Vac 50 Hz, 240 Vac 60 Hz, 0NO-0NC, 40A, Frame D, 55 mm, 50-60 Hz, 3, 5, 7.5/ 10, 15, 30, 40 hp(1/3PH@115, 200, 230/200, 230, 460, 575 V), Three-pole, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE040D00B
EAN
4015082777654
Product Length/Depth
5.77952756 in
Product Height
4.09448819 in
Product Width
2.16535433 in
Product Weight
0.5070632 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Especificaciones del producto

Amperage Rating
40A
HP rating - max
3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil voltage
220-240 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
40 A
Series
XT IEC
Operation
Non-reversing

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.