Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

XTCE040DS1T

Eaton XT IEC contactor, 40A, Side-mounted, 24 Vac, 50-60 Hz, 1NO-1NC, 40A, Frame D, 55 mm, 50-60 Hz, 3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

Especificaciones generales

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE040DS1T
UPC
786685443324
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
EN 60947
UL Listed
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Especificaciones del producto

Amperage Rating
40A
HP rating - max
3, 5, 7.5/ 10, 15, 30, 40 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
55 mm
Terminals
Screw terminals
Auxiliary contacts
Side-mounted
Coil
24 Vac, 50/60 Hz
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
40 A
Series
XT IEC
Operation
Non-reversing

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.