Eaton XT IEC contactor, 115A, Side-mounted, 110 Vac 50 Hz, 120 Vac 60 Hz, 1NO-1NC, Frame G, 90 mm, 50-60 Hz, 10, 25, 25/40, 50, 100, 100 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
XTCE115GS1A
|
| UPC |
786685365152
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
CSA Certified
UL Listed EN 60947 IEC 60947 |
| Amperage Rating |
115A
|
| HP rating - max |
10, 25, 25/ 40, 50, 100, 100 hp (1/3PH @115,200,230/200,230,460,575 V)
|
| Number of poles |
Three-pole
|
| Type |
Full voltage non-reversing contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
90 mm
|
| Terminals |
Screw terminals
|
| Coil |
110-120 Vac, 50/60 Hz
|
| Coil voltage |
110-120 Vac, 50/60 Hz
|
| Contact configuration |
1 NO, 1 NC
|
| Continuous ampere rating |
115 A
|
| Series |
XT IEC
|
| Operation |
Non-reversing
|