Descargar documento () de 20
We make what matters work*

XTCEXRSBB

Contactor Accessory - RC Surge Suppressor, 110-240V, used with XTRE(C)10B

General specifications

Product Name
Eaton motor control rc suppressor
Catalog Number
XTCEXRSBB
EAN
4015082812003
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.02 lb
Compliances
CCC Marked
CE Marked
ATEX Compliant
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
AC operated contactors = 50/60 Hz. DC operated contactors have an integrated supressor. Note dropout delay. Orders must be placed in multiples of package quantity listed.

Especificaciones del producto

Used with
XTRE(C)10B
Type
Contactor Accessory - RC Surge Suppressor
Voltage rating
110-240 V
Special features
XTRE(C)10B
Quantity
10

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.