| Product Name |
Eaton motor control auxiliary contact
|
| Catalog Number |
XTCEXSBN11
|
| EAN |
4015082784256
|
| Product Length/Depth |
1 in
|
| Product Height |
3.5 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CE Marked
CCC Marked ATEX Compliant |
| Certifications |
IEC 60947
EN 60947 UL Listed CSA Certified |
| Type |
Renewal Parts/Accessories
|