Descargar documento () de 20
We make what matters work*

XTMC9A10A

Eaton XT IEC mini contactor, 8.80A, 110 Vac 50 Hz, 120 Vac 60 Hz, 1NO, 20A, 45 mm mini, 50-60 Hz, 0.5, 1, 1.5/ 2, 3, 5, 5 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
XTMC9A10A
EAN
4015080517832
Product Length/Depth
2 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Especificaciones del producto

Amperage Rating
8.80A
HP rating - max
0.5, 1, 1.5/ 2, 3, 5, 5 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing mini contactor
Frequency rating
50-60 Hz
Frame size
45 mm - mini
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NO
Continuous ampere rating
20 A
Series
XT IEC
Operation
Non-reversing

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.