Descargar documento () de 20
We make what matters work*

XTOE005CGSS-ADC

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 35-175A, Selectable 10A, Class 10 ,20, 30, 105mm frame, order QTY 20

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE005CGSS-ADC
UPC
786689016722
Product Length/Depth
6.2 in
Product Height
10 in
Product Width
4.33 in
Product Weight
3.85 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Overload range
35-175A
Type
Electronic overload relay
Frame size
105 mm
Mounting method
Separate
Trip type
Selectable 10 A, class 10 ,20, 30

Exportar especificación del producto