Descargar documento () de 20
We make what matters work*

XTOMP40AC1

Eaton XT IEC control relay, XT IEC Miniature Overload Relay, 0.24-0.4A overload range, 45 mm - mini Frame size, 1NO-1NC contact configuration, Direct to contactor mounting, 10A trip type

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTOMP40AC1
EAN
4015080143000
Product Length/Depth
1.85 in
Product Height
2.36 in
Product Width
2.56 in
Product Weight
0.2 lb
Compliances
ATEX Compliant
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Observe the maximum permissible fuse of the contactor with direct device mounting. Clearance of at least 5 mm is required between the overload relays when fitted firectly to contactor.

Especificaciones del producto

Overload range
0.24-0.4A
Type
Control relay
Frame size
45 mm - mini
Contact configuration
1 NO, 1 NC
Mounting method
Direct
Trip type
10 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.