Eaton XT IEC control relay, Current Transformer Operated Overload Relays, M-,N-frame, 110-160A overload, Separate mount
| Product Name |
Eaton XT IEC control relay
|
| Catalog Number |
XTOT160C3S
|
| EAN |
4015080073642
|
| Product Length/Depth |
7.87 in
|
| Product Height |
6.26 in
|
| Product Width |
2.8 in
|
| Product Weight |
2 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Control relay
|