Descargar documento () de 20
We make what matters work*

XTOT540C3S

Eaton XT IEC control relay, XT IEC Current Transformer Overload Relay, 360-540A overload range, M-N Frame size, 1NO-1NC contact configuration, Separate mount mounting, used with 500A, 30 trip type

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTOT540C3S
EAN
4015080477020
Product Length/Depth
8 in
Product Height
4.5 in
Product Width
7 in
Product Weight
1.63 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
The main current parameters are defined by the main current wiring that is used.

Especificaciones del producto

Type
Control relay

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.