Descargar documento () de 20
We make what matters work*

XTPAXFA11

Eaton Auxiliary contact Motor protection accessories, 1NO-1NC contact configuration

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTPAXFA11
EAN
4015080828822
Product Length/Depth
1 in
Product Height
0.25 in
Product Width
1 in
Product Weight
0.02 lb
Certifications
Not Applicable
Catalog Notes
Can be fitted to manual motor protectors and manual transformer protectors. 45 mm (XTPR…B and XTPB) or 55 mm (XTPR…D) widths of manual motor protectors remained unchanged.

Especificaciones del producto

Type
Accessory
Contact configuration
1 NO-1 NC
Special features
Used with MMP (XTPB, XTPR, XTPM) and Manual Tranformer Protectors (XTPT)
Quantity
1

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.