The R6000 is a range of 19" rack-mounted, fully modular addressable fire alarm control panels available in 2 or 4 loop capacity. Designed to be housed in either Eaton's own 19" floor rack unit (39UECRACK) or in non-Eaton 19" rack units, the R6000 range enables buildings to house the fire alarm control panel either in server, rack or control rooms instead of mounted to the wall.
Alongside housing multiple fire alarm control panels together in one unit it also enables several independent building management systems to be housed collectively. Simplifying the installation and ongoing use of the various systems for end users. Making it a dynamic option for medium to larger sized sites which require numerous control systems and networked fire alarm control panels.
Networkable to other Eaton addressable panels, repeaters and mimic panels as well as an alarm manager graphic system, the system can support up to 126 panels in one arrangement. The flexible nature of the system allows for modules to be added or removed without major modification even after manufacture and commissioning has taken place.
From 31/12/2025, Eaton will no longer accept orders for this legacy panel or its spare parts. Support and training will subsequently be discontinued from 31/12/2027.
Eaton recommends transitioning to xDetect.
xDetect is the natural successor to this control panel, offering the same great features and reliability as our legacy range but adding in cybersecurity and further functionality.
Due to its innovative design and modular system architecture, xDetect is easy to expand and adapt in line with the changing needs of building owners. This means that upgrading to a new fire platform has never been easier.
Hidden away from the public, it removes the requirement to mount the networked control panels on multiple walls. Speeding up installation time by eliminating one task of many for integrators and keeping the building's architect happy by lessening the impact of the system on the structure's walls.
Don't worry if you don't want to use the full system capacity, each rack can be customised to meet the demands of your project with 2 or 4 loop rack panels and blanking plates available to enable a tidy finish on the slam-latch lock door fronted unit.
2 Loop Rack Mount Fire Panel | R6000L2 |
4 Loop Rack Mount Fire Panel | R6000L4 |
2 Loop Rack Mount Networkable | R6000L2NC |
4 Loop Rack Mount Networkable | R6000L4NC |
19" Rack, 39 Units High | 39UECRACK |
1 Unit Blanking Plate | 1UPLATE |
2 Unit Blanking Plate | 2UPLATE |
3 Unit Blanking Plate | 3UPLATE |
6 Unit Blanking Plate | 6UPLATE |
Pack of 4 Fixing (1 required per blanking plate) | ECRACKPACK43 |
R6000L2 | R6000L4 | |
Standards: | EN54 Pt2,1997, A1:2006, EN54 Pt4,1997, A1:2002, A2:2006 | EN54 Pt2,1997, A1:2006, EN54 Pt4,1997, EN54 Pt4,1997, A1:2002, A2:2006 |
Number of Loops: | 2 | 4 |
Addresses per Loop: | 200 | 200 |
Number of Conventional Sounder Circuits: | 4 monitored for open and short circuit | 4 monitored for open and short circuit |
Auxiliary Fire Routing Equipment Output (Monitored): | 24V 30 mA (max) | 24V 30 mA (max) |
Auxiliary Fire Protection Equipment Output (Monitored): | 24V 30 mA (max) | 24V 30 mA (max) |
Auxiliary Fault Routing Equipment Output (Monitored): | 12V 30 mA (max) | 12V 30 mA (max) |
System Operating Voltage: | 24 Vdc (nom) | 24 Vdc (nom) |
Mains Input Supply: | 230V ac +10%/-15% | 230V ac +10%/-15% |
Class Change Facility: | Terminals for connection of external contacts, can also be instigated via input interface | Terminals for connection of external contacts, can also be instigated via input interface |
Auxiliary Relay: | 1 set of changeover contacts operate in event of fire condition | 1 set of changeover contacts operate in event of fire condition |
Output Ports: | RS485, RS232 for connection of repeaters etc | RS485, RS232 for connection of repeaters etc |
Standby Duration: | Dependent on loop loading and battery configuration | Dependent on loop loading and battery configuration |
Battery: | 2 x 12Ah (standard versions) 4 x 12Ah (EB versions) | 2 x 12Ah (standard versions) 4 x 12Ah (EB versions) |
Environmental | ||
Operating Temperature: | -5°C to +40°C | -5°C to +40°C |
Humidity (Non-condensing): | 0 to 93% (+2/-3%) RH | 0 to 93% (+2/-3%) RH |
Physical | ||
System Networking: | Fully networkable up to 126 panels (requires additional network card - 1 per panel) | Fully networkable up to 126 panels (requires additional network card - 1 per panel) |