Document downloaden () van 20

193238
Model Code: BPZ-DMS-400/15-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=1530x405mm

Algemene specificaties

Product Name
Eaton xEnergy Basic door
Catalog Number
193238
EAN
9010238007772
Product Length/Depth
45 mm
Product Height
1527 mm
Product Width
405 mm
Product Weight
8.7 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-400/15-L

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP55
NEMA Other

Additional information

Features
EMC-version
Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.