Eaton's HC1 family power inductors come in a 13.0 mm x 13.0 mm surface mount package in a 10.0 mm height and are designed for high current, low voltage applications. They utilize a foil construction enabling higher frequency circuit designs in the range of 1 kHz to 1 MHz. HC1 power inductors can be used in several applications including server, distributed power systems DC-DC converters, general purpose low voltage power supplies, computer systems, industrial equipment, data networking and storage systems.
HC3 Inductor
HC7 Inductor
HC8 Inductor
HC8LP Inductor
HCP Inductor
HCPT Inductor
HCF and HFW Inductor
HCV Inductor
HCMA Inductor
HCM1A Inductor
FP Inductor
FP2 Inductor
FP4 Inductor
FP3 Inductor
FPT Inductor
FPV Inductor
CL Inductor
CLA Inductor
CLB Inductor
CPL Inductor
Ondersteuning van Eaton
Technical support