Document downloaden () van 20
Magneettechniek (inductors & transformatoren)

HCF and HFW Inductor

Eaton's high current inductors consist of the HCF and HFW families.

The HCF family utilizes a ferrite core and round wire and comes in 10.3 mm x 8.1 mm and 12.5 mm x 12.5mm footprints while the HFW family utilizes a ferrite core and flat wire is conveniently packaged in 22 mm x 22 mm and 28 mm x 28 mm footprints.

Both families are suitable for high current applications requiring high efficiency/low loss and excellent performance stability such as servers and workstations, distributed power architectures, LAN/WAN applications, high current DC-DC converters, industrial IoT equipment, battery backup, renewable energy products, motion controls and solar/wind generators and inverters.

High speed switch mode computing and server applications
Low core loss and high DC bias
Secure 3 terminal mounting

Get high efficiency and low core loss inductor solutions in three compact package sizes

Eaton's high current power inductors provide optimum performance and efficiency in real estate-saving sizes.
Specificaties

Specifications

Download Links
X
Download Close

Heeft u productondersteuning nodig?

Ondersteuning van Eaton

Technical support

Contact us