Download document () of 20
We make what matters work*

SRCABLEVRT6HD

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Black, 7 ft. (2.2 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT6HD
UPC
037332239945
Product Length/Depth
13.7 in
Product Height
82.82 in
Product Width
6.08 in
Product Weight
47 lb
Compliances
RoHS
EIA-310-E
EAC

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (2) Door assemblies
  • (4) Weldments
  • (6) Tie plates
  • (6) Cross brackets
  • (4) Side panels
  • (6) M4 x 6 flat-head screws
  • (50) M4 x 8 tap screws
  • (24) M4 x 8 pan-head screws
  • (8) Door bushings
  • (18) M4 x 12 pan-head screws
  • (6) Mounting buttons
  • (6) Mounting brackets
  • (4) 1/2 in. hex bolts
  • (4) 1/2 in. hex nuts
  • (4) Metal spacers
  • (4) 1/2 in. washers
  • Owner's manual
Product Highlights
Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
Features button mounts for toolless installation in an EIA-standard 19 in. rack
High-capacity 6 in. width allows installation and routing of larger cable bundles
Fingers and pass-through holes permit easy routing and separation of bundled cables
Splits into two 3.5 ft. sections to allow customization and multiple installation options
Cable Manager Form Factor
Vertical

Export product specification