Pesquisa de conhecimento
Download documento () de 20
Fazemos o que é importante funcionar*

K-D35-R

EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 35; REAR

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-D35-R
UPC
840379338980
Product Weight
5 lb

Especificações do produto

Gear spline tooth count
26 EA
Cover bolts
10
Ring gear bolts
8
Ring gear rotation
Standard
Carrier shims included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Thread locking compound
Yes
Gear marking compound
Yes
Bearing brand
Timken
Axle spline count
27

Differential Product Selector

Axle description Model product notes
Dana 35 Fits Eaton part number(s): 162C56A, 912A569, 19821-010
Dana 35 Fits Eaton part number(s): 162C56A, 912A569, 19821-010

Exportar as especificações do produto