Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*

DRAQ Inductor

Eaton’s DRAQ product line offers automotive electronics engineers one of industry’s most flexible family of inductors. The DRAQ offers a unique dual/coupled winding construction offering single (series) or dual (parallel) inductors modes. The DRAQ product line offers exceptional design flexibility for DC/DC converters, SEPIC, buck and boost converters and is AEC-Q200 compliant to perform at high operating temperatures of up to +165 °C making them suitable for engine compartment applications such as daytime running lights, electric motors, pumps, engine control modules, rear lighting, and body and security systems. The DRAQ is ideal for a wide range of automotive applications anywhere in the vehicle, including the engine compartment, LED lights and interior lighting. 

Coupled windings (single or dual) inductor configurations
AEC-Q200 compliant
+165 °C maximum operating temperature (ambient plus self-temperature rise)

High-temperature high-power-density inductors for automotive lighting

Light Emitting Diodes (LEDs) provide an efficient, dependable source of light in countless applications. The lack of moving parts makes them very reliable within environments that experience elevated vibration and shock, such as automobiles. LEDs possess other desirable properties ...
Specificații

Specifications

Descărcați link-urile
X
Download Close

Aveți nevoie de suport pentru produse?

Asistență din partea Eaton

Technical support

Contact us